Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5160-1600
16" PISTON SEAL
5160-1600
Where to buy
Export PDF
Tools
Add to comparison
5160-1600
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
16.000
Product height mm
406.400
Product length in
0.373
Product length mm
9.474
Product width in
16.000
Product width mm
406.400