Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5168-15
1.50" SOLID RING NO FLEX CUT
5168-15
Where to buy
Export PDF
Tools
Add to comparison
5168-15
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
1.500
Product length mm
38.100
Product width in
0.118
Product width mm
2.997