Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5168-50
5" FLEXICUT RING
5168-50
Where to buy
Export PDF
Tools
Add to comparison
5168-50
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.000
Product height mm
127.000
Product length in
0.180
Product length mm
4.572
Product width in
5.000
Product width mm
127.000