2-1/2 PR Z-LOK CI
5170-2.500
Tools5170-2.500 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 0.124 |
| Product width mm | 3.150 |