3-1/4 PR Z-LOK CI
5170-3.250
Tools5170-3.250 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product width in | 0.124 |
| Product width mm | 3.150 |