4 PR Z-LOK CI
5170-4.000
Tools5170-4.000 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 0.186 |
| Product width mm | 4.724 |