Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5170-6000
6 PR Z-LOK CI
5170-6.000
Where to buy
Export PDF
Tools
Add to comparison
5170-6.000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod/piston seal
Product height in
6.000
Product height mm
152.400
Product length in
6.000
Product length mm
152.400
Product width in
0.249
Product width mm
6.325