PISTON RING
5170-7.000
Tools5170-7.000 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod/piston seal |
| Product height in | 7.000 |
| Product height mm | 177.800 |
| Product length in | 7.000 |
| Product length mm | 177.800 |
| Product width in | 0.249 |
| Product width mm | 6.325 |