DEEP B XNBR-85 INT LUBE
5192L02500312050
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.120 |
| Product height mm | 79.248 |
| Product length in | 3.120 |
| Product length mm | 79.248 |
| Product width in | 0.500 |
| Product width mm | 12.700 |