SNAP RING
5194-187-HD
Tools5194-187-HD Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Material | Carbon steel |
| Product height in | 1.960 |
| Product height mm | 49.784 |
| Product length in | 0.049 |
| Product length mm | 1.245 |
| Product width in | 1.960 |
| Product width mm | 49.784 |