SNAP RING UCELL
5194-75-DG
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Material | Carbon steel |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 0.065 |
| Product length mm | 1.651 |
| Product width in | 0.790 |
| Product width mm | 20.066 |