Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5200-071
SOCKET HEAD CAP 1/4-28-3/4(381-0428-075)
5200-071
Where to buy
Export PDF
Tools
Add to comparison
5200-071
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder cap
Product height in
0.250
Product height mm
6.350
Product length in
0.750
Product length mm
19.050
Product width in
0.250
Product width mm
6.35