Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5200-083
SOCKET HEAD CAP same as 381-0624-175
5200-083
Where to buy
Export PDF
Tools
Add to comparison
5200-083
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder cap
Product height in
0.375
Product height mm
9.525
Product length in
1.750
Product length mm
44.450
Product width in
0.375
Product width mm
9.525