Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5204-006
1/8X11/4COTTERPIN SAME AS 353-0000-020
5204-006
Where to buy
Export PDF
Tools
Add to comparison
5204-006
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Pivot pin
Product height in
0.125
Product height mm
3.175
Product length in
1.120
Product length mm
28.448
Product width in
0.125
Product width mm
3.175