NBR SQUARE CUT
5222-238S
Tools5222-238S Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product width in | 3.500 |
| Product width mm | 88.900 |