Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5222-V-447S
PISTON SEAL ENERGIZER
5222-V-447S
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
5222-V-447S
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
9.500
Product height mm
241.300
Product length in
0.250
Product length mm
6.350
Product width in
9.500
Product width mm
241.300