O RING
5245-12
Tools5245-12 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | O-ring |
| Product height in | 0.850 |
| Product height mm | 21.590 |
| Product length in | 0.850 |
| Product length mm | 21.590 |
| Product width in | 0.055 |
| Product width mm | 1.397 |