O RING
5245-16
Tools5245-16 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | O-ring |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 1.140 |
| Product length mm | 28.956 |
| Product width in | 0.078 |
| Product width mm | 1.981 |