O RING
5245-8
Tools5245-8 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | O-ring |
| Product height in | 0.490 |
| Product height mm | 12.446 |
| Product length in | 0.490 |
| Product length mm | 12.446 |
| Product width in | 0.050 |
| Product width mm | 1.27 |