PLUG USE 5253-16
5253-A-16
Tools5253-A-16 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Switch |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product width in | 0.750 |
| Product width mm | 19.05 |