PLUG USE 5253-4
5253-A-4
Tools5253-A-4 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Switch |
| Product height in | 0.450 |
| Product height mm | 11.430 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 0.450 |
| Product width mm | 11.43 |