Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 2.630 |
| Item type | O-Ring |
| Outside diameter IN | 3.0000 |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 0.188 |
| Product length mm | 4.762 |
| Product material | Buna-N (nitrile) |
| Product width in | 3.000 |
| Product width mm | 76.2 |
| Thickness IN | 0.190 |