CHANNEL SEAL PTFE
5282-6210
Tools5282-6210 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 1.000 |
| Product width mm | 25.400 |