Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
5283-5112
SEAL
5283-5112
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
5283-5112
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.676
Product height mm
17.170
Product length in
0.080
Product length mm
2.032
Product width in
0.676
Product width mm
17.170