HEX NUT S/A CM-104-5
5305-003
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Jamnut |
| Product height in | 9.200 |
| Product height mm | 233.680 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 8.000 |
| Product width mm | 203.2 |