HEX NUT
5305-004
Tools5305-004 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Jamnut |
| Product height in | 11.500 |
| Product height mm | 292.100 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product width in | 10.000 |
| Product width mm | 254 |