HEX NUT UCELL
5305-006
Tools5305-006 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Jamnut |
| Product height in | 15.000 |
| Product height mm | 381.000 |
| Product length in | 6.500 |
| Product length mm | 165.100 |
| Product width in | 13.000 |
| Product width mm | 330.2 |