HEX NUT
5305-018
Tools5305-018 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Jamnut |
| Product height in | 47.000 |
| Product height mm | 1193.800 |
| Product length in | 22.000 |
| Product length mm | 558.800 |
| Product width in | 41.000 |
| Product width mm | 1041.4 |