BACKUP RING
5595-95
Tools5595-95 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder gland |
| Product height in | 0.125 |
| Product height mm | 3.175 |
| Product length in | 14.000 |
| Product length mm | 355.600 |
| Product width in | 14.000 |
| Product width mm | 355.6 |