Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
6001258
SPOOL SEAL
6001258
Where to buy
Export PDF
Tools
Add to comparison
6001258
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
4.253
Product height mm
108.026
Product length in
0.193
Product length mm
4.902
Product width in
4.253
Product width mm
108.026