Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
6001259
SPOOL PIECE SEAL
6001259
Where to buy
Export PDF
Tools
Add to comparison
6001259
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.171
Product height mm
55.143
Product length in
0.169
Product length mm
4.293
Product width in
2.171
Product width mm
55.143