Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
6001260
SPOOL SEAL
6001260
Where to buy
Export PDF
Tools
Add to comparison
6001260
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
3.243
Product height mm
82.372
Product length in
0.193
Product length mm
4.902
Product width in
3.243
Product width mm
82.372