SWITCH ENCLOSURE
6250-11A
Tools6250-11A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Switch |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 3.200 |
| Product width mm | 81.28 |