CONNECTOR
6250-7A
Tools6250-7A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Switch |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 1.400 |
| Product length mm | 35.560 |
| Product width in | 1.120 |
| Product width mm | 28.448 |