BEARING
681-NB
Tools681-NB Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 0.880 |
| Product length mm | 22.352 |
| Product width in | 1.750 |
| Product width mm | 44.450 |