SWIVEL PIN (HEAD)
6856A-3-HB01UW
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 5.800 |
| Product length mm | 147.320 |
| Product width in | 1.400 |
| Product width mm | 35.56 |