SWIVEL PIN ASSY
6856A-5-10
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.700 |
| Product height mm | 43.180 |
| Product length in | 6.300 |
| Product length mm | 160.020 |
| Product width in | 1.700 |
| Product width mm | 43.180 mm |