SWIVEL PIN ASSY
6856A-6-10
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product width in | 1.800 |
| Product width mm | 45.720 mm |