HEX BOLT UCELL
6893-5
Tools6893-5 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.980 |
| Product length mm | 24.892 |
| Product width in | 1.500 |
| Product width mm | 38.1 |