Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
6893-7
HEX BOLT UCELL
6893-7
Where to buy
Export PDF
Tools
Add to comparison
6893-7
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Pivot pin
Product height in
0.750
Product height mm
19.050
Product length in
1.310
Product length mm
33.274
Product width in
0.750
Product width mm
19.05