ACTUATOR PIN
7189-Y5-193
Tools7189-Y5-193 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.373 |
| Product height mm | 9.474 |
| Product length in | 1.940 |
| Product length mm | 49.276 |
| Product material | Carbon steel |
| Product width in | 0.373 |
| Product width mm | 9.474 |