MAGNET ADAPTER KIT
7496-13-KIT
Tools7496-13-KIT Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.310 |
| Product height mm | 33.274 |
| Product length in | 0.563 |
| Product length mm | 14.300 |
| Product width in | 1.310 |
| Product width mm | 33.274 |