Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
7519-01
MAGNET REPLACES C-391-2
7519-01
Where to buy
Export PDF
Tools
Add to comparison
7519-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.290
Product height mm
32.766
Product length in
1.290
Product length mm
32.766
Product width in
0.310
Product width mm
7.874