LIMIT SWITCH
7550-BDC-1.250
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Switch |
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 2.710 |
| Product length mm | 68.834 |
| Product width in | 1.890 |
| Product width mm | 48.006 |
| Thread type | Small male metric thread |