Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
7623-004
ROD BUFFER SEAL INCH
7623-004
Where to buy
Export PDF
Tools
Add to comparison
7623-004
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.100
Product height mm
53.340
Product length in
0.131
Product length mm
3.327
Product width in
2.100
Product width mm
53.340