ROD BUFFER SEAL INCH
7623-005
Tools7623-005 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 0.131 |
| Product length mm | 3.327 |
| Product width in | 2.400 |
| Product width mm | 60.960 |