Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
7623-006
ROD BUFFER SEAL INCH
7623-006
Where to buy
Export PDF
Tools
Add to comparison
7623-006
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.600
Product height mm
40.640
Product length in
0.131
Product length mm
3.327
Product width in
1.600
Product width mm
40.640