ROD BUFFER SEAL INCH
7623-007
Tools7623-007 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.924 |
| Product height mm | 74.270 |
| Product length in | 0.171 |
| Product length mm | 4.343 |
| Product width in | 2.924 |
| Product width mm | 74.270 |