Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 6.560 |
| Product length mm | 166.624 |
| Product width in | 2.400 |
| Product width mm | 60.960 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
