Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
7895-0500
SEAL
7895-0500
Where to buy
Export PDF
Tools
Add to comparison
7895-0500
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.370
Product height mm
136.398
Product length in
0.625
Product length mm
15.875
Product width in
5.370
Product width mm
136.398